IESNA:LM-63-2002
[TEST]P955424
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43398
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5967.6 6417.6 6900.8 7386.2 7758.3 7986.2 8124.7 8202.6 8288.5 8388.1
8516.3 8690.3 8925.1 9202.1 9538.8 10105.5 10962 12097.8 13500.4 15254.5
17553.6 20192.7 23002.5 25558.1 27102.7 26318.3 24748.6 22645.3 20118.3 17107
13297.7 9501 6218.3 3614.7 1590.4 492.3 0
5967.6 6441.8 6985.7 7524.5 7921.8 8163.4 8277.7 8305.9 8324.4 8340.9
8367.5 8424.3 8528.2 8658.7 8873.8 9323.3 10111.3 11253.7 12742.2 14516.9
16642.4 19089.4 21912.5 24964.5 28024.6 28837.5 27113 24894 22564.2 19913.8
16202.7 12212.7 8499.8 5174.4 2418.2 770.6 0
5967.6 6466.3 7070.9 7662.6 8085.3 8340.4 8430.4 8409.1 8360.6 8293.7
8218.6 8157.9 8131.6 8115.6 8209 8541 9260.5 10409.6 11983.7 13779.1
15731.5 17986.4 20822.5 24370.7 28946.7 31356.7 29477.3 27142.7 25010.3 22720.8
19107.8 14924.7 10781.1 6734.3 3246 1048.8 0
5967.6 6500.9 7155.2 7787 8231.2 8472.3 8513.1 8410.7 8251.8 8068.4
7876.5 7704.8 7573.8 7484.5 7551.3 7943.4 8816.1 10153.6 11870.9 13756.2
15735.4 17874.9 20387.6 23498.5 27863.6 31234.6 29945.2 27362.1 25108.3 22791.4
19368.6 15298 11245 7252.5 3686.8 1294.7 0
5967.6 6535.5 7239.7 7911.3 8377.1 8603.8 8596 8412.1 8143 7843.1
7534.4 7251.8 7015.9 6853.3 6893.9 7345.7 8371.6 9897.6 11757.7 13733.3
15739.3 17763.1 19952.8 22626.5 26780.5 31112.3 30412.8 27581.3 25206.6 22861.7
19629.4 15671.2 11709 7770.9 4127.6 1540.7 0
5967.6 6556.1 7285.5 7986.2 8465.5 8667.9 8598.3 8319.4 7938.3 7541.9
7168.7 6846.5 6593.7 6456.5 6618.2 7327.8 8685.3 10581.8 12853.9 15314.7
17777.3 20197.6 22662.2 25362.3 29369.5 33484 33426.8 30721.7 28015 25058.9
21338.9 16970.8 12690.4 8446.5 4682.7 1818.2 0
5967.6 6576.7 7331.3 8061.1 8553.4 8732 8600.6 8226.6 7733.6 7240.8
6803 6441.2 6171.4 6059.7 6342.7 7310 8999 11266.1 13950.3 16895.7
19815.4 22632 25371.5 28098.1 31958.5 35856 36441.1 33861.9 30823.1 27256.1
23048.3 18270.3 13671.4 9122 5237.6 2095.8 0
5967.6 6587 7359 8101.6 8592.8 8753.5 8577.7 8141.7 7584.5 7054.4
6607 6248.3 5992.6 5919.3 6309.9 7459.7 9363.1 11928.3 15038.5 18488.8
21918.2 25233.8 28473.2 31611.3 35719.9 39434.7 39911.2 37347 33822.3 29502.3
24629.5 19391.7 14260.4 9367.7 5377 2107.7 0
5967.6 6597.3 7386.9 8141.9 8632 8775.1 8554.8 8056.5 7435.5 6868
6411.4 6055.8 5813.7 5778.7 6277.2 7609.5 9727.2 12590.6 16126.9 20081.7
24021.1 27835.4 31574.9 35124.3 39481.4 43013.2 43381.2 40832 36821.2 31748.3
26210.7 20513.3 14849.2 9613.2 5516.5 2119.3 0
5967.6 6592.8 7408 8161.4 8646.8 8777.4 8527.8 7996.5 7343.9 6766.8
6315.7 5965.3 5729.4 5718 6272.2 7687.3 9908.6 12979.4 16787.6 21017.1
25292.5 29359.4 33387.4 37371.9 41910.6 45258.5 45292.8 42329.6 37653.6 31832.5
25787.1 19785.1 13677.8 8692.6 4779.1 1779.3 0
5967.6 6597.3 7386.9 8141.9 8632 8775.1 8554.8 8056.5 7435.5 6868
6411.4 6055.8 5813.7 5778.7 6277.2 7609.5 9727.2 12590.6 16126.9 20081.7
24021.1 27835.4 31574.9 35124.3 39481.4 43013.2 43381.2 40832 36821.2 31748.3
26210.7 20513.3 14849.2 9613.2 5516.5 2119.3 0
5967.6 6587 7359 8101.6 8592.8 8753.5 8577.7 8141.7 7584.5 7054.4
6607 6248.3 5992.6 5919.3 6309.9 7459.7 9363.1 11928.3 15038.5 18488.8
21918.2 25233.8 28473.2 31611.3 35719.9 39434.7 39911.2 37347 33822.3 29502.3
24629.5 19391.7 14260.4 9367.7 5377 2107.7 0
5967.6 6576.7 7331.3 8061.1 8553.4 8732 8600.6 8226.6 7733.6 7240.8
6803 6441.2 6171.4 6059.7 6342.7 7310 8999 11266.1 13950.3 16895.7
19815.4 22632 25371.5 28098.1 31958.5 35856 36441.1 33861.9 30823.1 27256.1
23048.3 18270.3 13671.4 9122 5237.6 2095.8 0
5967.6 6556.1 7285.5 7986.2 8465.5 8667.9 8598.3 8319.4 7938.3 7541.9
7168.7 6846.5 6593.7 6456.5 6618.2 7327.8 8685.3 10581.8 12853.9 15314.7
17777.3 20197.6 22662.2 25362.3 29369.5 33484 33426.8 30721.7 28015 25058.9
21338.9 16970.8 12690.4 8446.5 4682.7 1818.2 0
5967.6 6535.5 7239.7 7911.3 8377.1 8603.8 8596 8412.1 8143 7843.1
7534.4 7251.8 7015.9 6853.3 6893.9 7345.7 8371.6 9897.6 11757.7 13733.3
15739.3 17763.1 19952.8 22626.5 26780.5 31112.3 30412.8 27581.3 25206.6 22861.7
19629.4 15671.2 11709 7770.9 4127.6 1540.7 0
5967.6 6500.9 7155.2 7787 8231.2 8472.3 8513.1 8410.7 8251.8 8068.4
7876.5 7704.8 7573.8 7484.5 7551.3 7943.4 8816.1 10153.6 11870.9 13756.2
15735.4 17874.9 20387.6 23498.5 27863.6 31234.6 29945.2 27362.1 25108.3 22791.4
19368.6 15298 11245 7252.5 3686.8 1294.7 0
5967.6 6466.3 7070.9 7662.6 8085.3 8340.4 8430.4 8409.1 8360.6 8293.7
8218.6 8157.9 8131.6 8115.6 8209 8541 9260.5 10409.6 11983.7 13779.1
15731.5 17986.4 20822.5 24370.7 28946.7 31356.7 29477.3 27142.7 25010.3 22720.8
19107.8 14924.7 10781.1 6734.3 3246 1048.8 0
5967.6 6441.8 6985.7 7524.5 7921.8 8163.4 8277.7 8305.9 8324.4 8340.9
8367.5 8424.3 8528.2 8658.7 8873.8 9323.3 10111.3 11253.7 12742.2 14516.9
16642.4 19089.4 21912.5 24964.5 28024.6 28837.5 27113 24894 22564.2 19913.8
16202.7 12212.7 8499.8 5174.4 2418.2 770.6 0
5967.6 6417.6 6900.8 7386.2 7758.3 7986.2 8124.7 8202.6 8288.5 8388.1
8516.3 8690.3 8925.1 9202.1 9538.8 10105.5 10962 12097.8 13500.4 15254.5
17553.6 20192.7 23002.5 25558.1 27102.7 26318.3 24748.6 22645.3 20118.3 17107
13297.7 9501 6218.3 3614.7 1590.4 492.3 0
5967.6 6368.3 6792 7206.7 7531.4 7736.8 7864.8 7939 8014.6 8108.2
8242 8428.8 8672.3 8951.9 9299.2 9800.1 10516.8 11455.2 12633.6 14034.6
15714.5 17479.2 19043.6 20152.4 20429.5 19262.8 17612 15647.4 13503.8 11180
8516.1 5960.5 3840.2 2222.6 999.8 327.5 0
5967.6 6319.1 6683.2 7027.4 7304.5 7487.7 7604.9 7675.4 7740.5 7828.2
7967.9 8167.1 8419.7 8701.8 9059.5 9494.6 10071.6 10812.7 11766.9 12814.5
13875.2 14765.6 15085 14746.8 13756.2 12207.2 10475.4 8649.6 6889.3 5253.1
3734.4 2420 1462.1 830.8 409.4 162.6 0
5967.6 6266.7 6574.7 6861.6 7085.3 7239.4 7335.6 7381.6 7417.6 7466.1
7554.1 7691.5 7869.4 8055.1 8266.7 8503.7 8804.6 9198.3 9716.2 10268.1
10780.1 11112.6 11039.4 10523.7 9564 8266.2 6942.2 5645.2 4444.8 3398.1
2466.3 1671.2 1076.7 662.3 354 146.8 0
5967.6 6214.5 6466.3 6695.8 6866.4 6991.2 7066.3 7087.8 7094.7 7103.9
7140.1 7215.6 7319.1 7408.4 7473.9 7512.9 7537.4 7583.8 7665.6 7721.7
7685.1 7459.5 6993.5 6300.8 5371.8 4325.2 3409.3 2640.8 2000.3 1543
1198.1 922.4 691.6 494.2 298.8 131 0
5967.6 6161.8 6357.1 6534.4 6670.4 6759.9 6800 6778.7 6720.1 6648.2
6577.2 6529.8 6507.6 6480.1 6428.3 6339.7 6217.7 6091.7 5974.7 5878.1
5772.7 5594.8 5299.9 4884 4344 3697.8 3116.4 2557.6 2024.1 1614.6
1263.1 966.6 709.9 497.4 297.2 129.4 0
5967.6 6109.1 6248.1 6372.9 6474.1 6528.6 6533.7 6469.6 6345.4 6192.5
6014.5 5843.9 5695.6 5551.3 5383.2 5166.6 4898.2 4600 4284 4034.4
3860.4 3730.3 3606.2 3467 3316.3 3070.4 2823.5 2474.3 2047.7 1686.5
1328.2 1011 728.2 501 295.4 127.8 0
5967.6 6058.7 6146.2 6230.7 6306.1 6338.3 6313.4 6204.6 6017.1 5797
5551.3 5326.6 5138.9 4977 4817.8 4630.5 4407 4160.4 3898.4 3691.2
3553.5 3462.9 3397.1 3319.3 3200.2 2993.2 2787.1 2494.7 2142 1820.3
1477.9 1156.4 851.4 591.7 361.8 154.8 0
5967.6 6008.4 6044.3 6088.5 6137.5 6148 6093.1 5939.7 5688.7 5401.5
5088.3 4809.3 4582.2 4402.4 4252.4 4094.4 3915.8 3720.7 3512.8 3347.9
3246.7 3195.6 3188.1 3171.6 3084.1 2916.2 2750.7 2514.8 2236.1 1953.8
1627.7 1301.8 974.4 682.4 428.2 182.1 0
5967.6 5959.6 5948.1 5957.3 5975.6 5977.9 5904.6 5718 5430.6 5107.7
4787.1 4535.2 4352 4216.9 4097.9 3959.3 3793.3 3607.8 3398.3 3200.2
3052.5 2972.3 2980.4 2988.4 2963.2 2901.4 2752.5 2509.8 2236.1 1976.2
1731.2 1472.4 1178.2 856.4 557.6 235.9 0
5967.6 5905.3 5853.1 5834.3 5843.5 5854.9 5806.2 5657.3 5414.6 5139.1
4871.9 4638.3 4432.9 4252.9 4083 3904.8 3709.7 3502.5 3296.4 3112.5
2950.6 2829.9 2765.8 2727.3 2691.1 2649 2560.2 2401.7 2200.6 1976.7
1722.5 1467.9 1177.5 866.1 570.2 251.9 0
5967.6 5861.3 5770.2 5723.9 5727.2 5759.7 5760.6 5674 5492.4 5254.3
5004.7 4766.5 4534.6 4313.1 4099.5 3886.5 3668.3 3447.5 3242.8 3067.6
2910.8 2790.5 2703.5 2636.6 2573.7 2502 2404 2271.6 2108.1 1913.2
1673.7 1428.7 1144.7 850 553 245 0
5967.6 5817.6 5687.1 5613.8 5610.8 5664.9 5715.2 5690.5 5570.3 5369.5
5137.5 4894.8 4636.7 4373.3 4116.2 3868.2 3626.8 3392.6 3189.4 3022.7
2871.1 2751.4 2641.5 2546 2456 2355.2 2247.6 2141.6 2015.6 1849.8
1624.7 1389.5 1111.8 834 535.8 238.2 0
5967.6 5778 5617.5 5522.2 5519.2 5604 5723.5 5790.4 5743.6 5567.3
5315.4 5041.1 4758 4470.2 4190.1 3921.3 3665.1 3423.7 3215.5 3047.5
2909.6 2809.3 2723.7 2634.4 2533.6 2404.4 2266.6 2135.6 1995 1819.6
1595.9 1360.2 1087.3 816.6 516.4 234.5 0
5967.6 5738.6 5548.1 5430.6 5427.6 5543.5 5731.7 5890.2 5917.2 5765.6
5493.6 5187.2 4879.4 4567.3 4263.9 3974.2 3703.3 3455.1 3242.1 3072
2948.3 2867 2805.6 2722.7 2611 2453.7 2285.4 2129.6 1974.4 1789.6
1566.8 1330.9 1062.5 799.2 496.9 230.8 0
5967.6 5704 5486.7 5353.4 5344.5 5478 5714.8 5943.3 6028.3 5910.1
5635.8 5301.2 4974 4658 4353.6 4063.7 3789.9 3537.1 3320 3148.2
3020.2 2933 2876.6 2806.1 2706.7 2565.2 2404.9 2240 2071.5 1866.1
1623.6 1377.2 1101 796 480.4 230.1 0
5967.6 5669.4 5425.3 5276 5261.2 5413 5697.8 5996.2 6139.3 6054.6
5778 5415.3 5068.8 4748.9 4443.6 4153.5 3876.4 3619.3 3397.8 3224.2
3091.9 2998.7 2947.6 2889.5 2802.4 2676.9 2524.7 2350.6 2168.6 1942.3
1680.4 1423.2 1139.2 792.8 463.7 229.5 0
5967.6 5634.6 5369.7 5207.8 5184.4 5333.5 5628.9 5940.6 6113.7 6070.2
5831.1 5474.3 5116.9 4802.2 4507.8 4232.7 3967.6 3717.7 3500 3325
3182.1 3082.7 3021.4 2962.3 2876.4 2755.9 2600.2 2422.3 2230.4 1998.2
1731 1466.7 1175.9 780 428.2 202.4 0
5967.6 5600.1 5313.8 5139.8 5107.7 5254.3 5560 5885.2 6087.8 6085.5
5884 5533.7 5165 4855.8 4571.9 4312 4058.9 3816.2 3602.1 3425.8
3272.3 3167 3094.9 3035.3 2950.6 2835 2675.8 2493.8 2292.2 2054.1
1781.6 1510.2 1212.5 767.1 392.7 175.2 0
5967.6 5573.3 5271 5088.7 5046.8 5176.4 5449.2 5738.4 5920 5925.2
5752.6 5440 5093.8 4790.3 4525.2 4290.4 4064.2 3842.5 3639.9 3469.3
3328.2 3233.2 3164.9 3106.1 3021.6 2900 2733.1 2543.2 2336.9 2097.8
1821.4 1552.1 1244.4 834.9 456.2 201.7 0
5967.6 5546.2 5227.9 5037.9 4985.7 5098.6 5338.3 5591.6 5752.3 5764.9
5621.4 5346.6 5022.3 4724.6 4478.7 4268.9 4069.2 3868.9 3677.7 3512.8
3384.1 3299.4 3235.2 3176.6 3092.6 2965 2790.3 2592.7 2381.5 2141.6
1861.3 1593.8 1276 902.7 519.8 228.5 0
5967.6 5524.5 5197.9 5002.2 4945.8 5047 5260 5476.2 5610.8 5619.3
5491.7 5246 4950.4 4667.1 4425.5 4220.1 4027.8 3833.8 3646.1 3490.8
3382.7 3311.3 3251.7 3193.3 3110.9 2982.7 2808.4 2610.3 2398.5 2161.7
1882.3 1613.5 1302.1 947.1 574.8 250.7 0
5967.6 5502.7 5167.9 4966.4 4905.5 4995.5 5181.7 5360.8 5469.5 5473.4
5362.6 5145.5 4878 4609.7 4372.7 4171.1 3986.3 3799 3614.7 3468.8
3381.8 3323.2 3268.2 3210 3129.2 3000.3 2826.3 2627.7 2415.4 2181.9
1903.4 1633.2 1328.2 991.5 629.7 273 0
5967.6 5485.8 5146.7 4941.9 4882.4 4969.6 5145.7 5307.6 5401.5 5401.8
5300.3 5103.8 4856.7 4595.7 4351.4 4132.4 3930 3729.2 3534.8 3397.8
3325 3276.9 3227.9 3169.3 3089.4 2964.3 2791.7 2595.9 2389.6 2160.3
1892.9 1618.5 1321.8 988.8 625.2 267.5 0
5967.6 5468.8 5125.4 4917.7 4859.3 4944 5110 5254.3 5333.3 5329.8
5238.3 5061.9 4835.2 4581.7 4330.3 4094 3874.1 3659.3 3455.1 3326.8
3268.2 3230.7 3187.6 3128.5 3049.7 2928.4 2757.1 2564.3 2363.7 2138.8
1882.3 1603.4 1315.6 985.8 620.6 261.5 0
5967.6 5453.3 5109.1 4903 4846.9 4933.5 5096.3 5236.9 5311.5 5305.8
5215.6 5051.6 4835.2 4583.6 4325.7 4073.6 3836.1 3604.1 3390.3 3266.8
3212.8 3181 3144.1 3085.5 3005.3 2881.7 2711.8 2522.1 2323.4 2100.3
1850 1570.9 1271.8 949 591.7 246.9 0
5967.6 5437.5 5092.8 4888.6 4834.5 4922.9 5082.5 5219.2 5289.8 5281.8
5193.1 5041.3 4835.2 4585.6 4321.1 4053.2 3798.6 3549 3325.5 3207.1
3157.4 3131.5 3100.6 3042.2 2960.9 2835 2666.6 2480 2283.1 2062.1
1817.8 1538.4 1227.9 911.9 562.9 231.7 0
5967.6 5418 5076.8 4877.6 4829.5 4921.1 5081.4 5216.5 5282.9 5271.5
5179.9 5037.9 4838.7 4589.1 4318.8 4041.8 3776.1 3512.8 3283.8 3167
3118.9 3096 3068.5 3009 2926.6 2793.7 2631.1 2448 2246.4 2026.6
1783.9 1511.4 1177 879.3 533.6 217.5 0
5967.6 5437.5 5092.8 4888.6 4834.5 4922.9 5082.5 5219.2 5289.8 5281.8
5193.1 5041.3 4835.2 4585.6 4321.1 4053.2 3798.6 3549 3325.5 3207.1
3157.4 3131.5 3100.6 3042.2 2960.9 2835 2666.6 2480 2283.1 2062.1
1817.8 1538.4 1227.9 911.9 562.9 231.7 0
5967.6 5453.3 5109.1 4903 4846.9 4933.5 5096.3 5236.9 5311.5 5305.8
5215.6 5051.6 4835.2 4583.6 4325.7 4073.6 3836.1 3604.1 3390.3 3266.8
3212.8 3181 3144.1 3085.5 3005.3 2881.7 2711.8 2522.1 2323.4 2100.3
1850 1570.9 1271.8 949 591.7 246.9 0
5967.6 5468.8 5125.4 4917.7 4859.3 4944 5110 5254.3 5333.3 5329.8
5238.3 5061.9 4835.2 4581.7 4330.3 4094 3874.1 3659.3 3455.1 3326.8
3268.2 3230.7 3187.6 3128.5 3049.7 2928.4 2757.1 2564.3 2363.7 2138.8
1882.3 1603.4 1315.6 985.8 620.6 261.5 0
5967.6 5485.8 5146.7 4941.9 4882.4 4969.6 5145.7 5307.6 5401.5 5401.8
5300.3 5103.8 4856.7 4595.7 4351.4 4132.4 3930 3729.2 3534.8 3397.8
3325 3276.9 3227.9 3169.3 3089.4 2964.3 2791.7 2595.9 2389.6 2160.3
1892.9 1618.5 1321.8 988.8 625.2 267.5 0
5967.6 5502.7 5167.9 4966.4 4905.5 4995.5 5181.7 5360.8 5469.5 5473.4
5362.6 5145.5 4878 4609.7 4372.7 4171.1 3986.3 3799 3614.7 3468.8
3381.8 3323.2 3268.2 3210 3129.2 3000.3 2826.3 2627.7 2415.4 2181.9
1903.4 1633.2 1328.2 991.5 629.7 273 0
5967.6 5524.5 5197.9 5002.2 4945.8 5047 5260 5476.2 5610.8 5619.3
5491.7 5246 4950.4 4667.1 4425.5 4220.1 4027.8 3833.8 3646.1 3490.8
3382.7 3311.3 3251.7 3193.3 3110.9 2982.7 2808.4 2610.3 2398.5 2161.7
1882.3 1613.5 1302.1 947.1 574.8 250.7 0
5967.6 5546.2 5227.9 5037.9 4985.7 5098.6 5338.3 5591.6 5752.3 5764.9
5621.4 5346.6 5022.3 4724.6 4478.7 4268.9 4069.2 3868.9 3677.7 3512.8
3384.1 3299.4 3235.2 3176.6 3092.6 2965 2790.3 2592.7 2381.5 2141.6
1861.3 1593.8 1276 902.7 519.8 228.5 0
5967.6 5573.3 5271 5088.7 5046.8 5176.4 5449.2 5738.4 5920 5925.2
5752.6 5440 5093.8 4790.3 4525.2 4290.4 4064.2 3842.5 3639.9 3469.3
3328.2 3233.2 3164.9 3106.1 3021.6 2900 2733.1 2543.2 2336.9 2097.8
1821.4 1552.1 1244.4 834.9 456.2 201.7 0
5967.6 5600.1 5313.8 5139.8 5107.7 5254.3 5560 5885.2 6087.8 6085.5
5884 5533.7 5165 4855.8 4571.9 4312 4058.9 3816.2 3602.1 3425.8
3272.3 3167 3094.9 3035.3 2950.6 2835 2675.8 2493.8 2292.2 2054.1
1781.6 1510.2 1212.5 767.1 392.7 175.2 0
5967.6 5634.6 5369.7 5207.8 5184.4 5333.5 5628.9 5940.6 6113.7 6070.2
5831.1 5474.3 5116.9 4802.2 4507.8 4232.7 3967.6 3717.7 3500 3325
3182.1 3082.7 3021.4 2962.3 2876.4 2755.9 2600.2 2422.3 2230.4 1998.2
1731 1466.7 1175.9 780 428.2 202.4 0
5967.6 5669.4 5425.3 5276 5261.2 5413 5697.8 5996.2 6139.3 6054.6
5778 5415.3 5068.8 4748.9 4443.6 4153.5 3876.4 3619.3 3397.8 3224.2
3091.9 2998.7 2947.6 2889.5 2802.4 2676.9 2524.7 2350.6 2168.6 1942.3
1680.4 1423.2 1139.2 792.8 463.7 229.5 0
5967.6 5704 5486.7 5353.4 5344.5 5478 5714.8 5943.3 6028.3 5910.1
5635.8 5301.2 4974 4658 4353.6 4063.7 3789.9 3537.1 3320 3148.2
3020.2 2933 2876.6 2806.1 2706.7 2565.2 2404.9 2240 2071.5 1866.1
1623.6 1377.2 1101 796 480.4 230.1 0
5967.6 5738.6 5548.1 5430.6 5427.6 5543.5 5731.7 5890.2 5917.2 5765.6
5493.6 5187.2 4879.4 4567.3 4263.9 3974.2 3703.3 3455.1 3242.1 3072
2948.3 2867 2805.6 2722.7 2611 2453.7 2285.4 2129.6 1974.4 1789.6
1566.8 1330.9 1062.5 799.2 496.9 230.8 0
5967.6 5778 5617.5 5522.2 5519.2 5604 5723.5 5790.4 5743.6 5567.3
5315.4 5041.1 4758 4470.2 4190.1 3921.3 3665.1 3423.7 3215.5 3047.5
2909.6 2809.3 2723.7 2634.4 2533.6 2404.4 2266.6 2135.6 1995 1819.6
1595.9 1360.2 1087.3 816.6 516.4 234.5 0
5967.6 5817.6 5687.1 5613.8 5610.8 5664.9 5715.2 5690.5 5570.3 5369.5
5137.5 4894.8 4636.7 4373.3 4116.2 3868.2 3626.8 3392.6 3189.4 3022.7
2871.1 2751.4 2641.5 2546 2456 2355.2 2247.6 2141.6 2015.6 1849.8
1624.7 1389.5 1111.8 834 535.8 238.2 0
5967.6 5861.3 5770.2 5723.9 5727.2 5759.7 5760.6 5674 5492.4 5254.3
5004.7 4766.5 4534.6 4313.1 4099.5 3886.5 3668.3 3447.5 3242.8 3067.6
2910.8 2790.5 2703.5 2636.6 2573.7 2502 2404 2271.6 2108.1 1913.2
1673.7 1428.7 1144.7 850 553 245 0
5967.6 5905.3 5853.1 5834.3 5843.5 5854.9 5806.2 5657.3 5414.6 5139.1
4871.9 4638.3 4432.9 4252.9 4083 3904.8 3709.7 3502.5 3296.4 3112.5
2950.6 2829.9 2765.8 2727.3 2691.1 2649 2560.2 2401.7 2200.6 1976.7
1722.5 1467.9 1177.5 866.1 570.2 251.9 0
5967.6 5959.6 5948.1 5957.3 5975.6 5977.9 5904.6 5718 5430.6 5107.7
4787.1 4535.2 4352 4216.9 4097.9 3959.3 3793.3 3607.8 3398.3 3200.2
3052.5 2972.3 2980.4 2988.4 2963.2 2901.4 2752.5 2509.8 2236.1 1976.2
1731.2 1472.4 1178.2 856.4 557.6 235.9 0
5967.6 6008.4 6044.3 6088.5 6137.5 6148 6093.1 5939.7 5688.7 5401.5
5088.3 4809.3 4582.2 4402.4 4252.4 4094.4 3915.8 3720.7 3512.8 3347.9
3246.7 3195.6 3188.1 3171.6 3084.1 2916.2 2750.7 2514.8 2236.1 1953.8
1627.7 1301.8 974.4 682.4 428.2 182.1 0
5967.6 6058.7 6146.2 6230.7 6306.1 6338.3 6313.4 6204.6 6017.1 5797
5551.3 5326.6 5138.9 4977 4817.8 4630.5 4407 4160.4 3898.4 3691.2
3553.5 3462.9 3397.1 3319.3 3200.2 2993.2 2787.1 2494.7 2142 1820.3
1477.9 1156.4 851.4 591.7 361.8 154.8 0
5967.6 6109.1 6248.1 6372.9 6474.1 6528.6 6533.7 6469.6 6345.4 6192.5
6014.5 5843.9 5695.6 5551.3 5383.2 5166.6 4898.2 4600 4284 4034.4
3860.4 3730.3 3606.2 3467 3316.3 3070.4 2823.5 2474.3 2047.7 1686.5
1328.2 1011 728.2 501 295.4 127.8 0
5967.6 6161.8 6357.1 6534.4 6670.4 6759.9 6800 6778.7 6720.1 6648.2
6577.2 6529.8 6507.6 6480.1 6428.3 6339.7 6217.7 6091.7 5974.7 5878.1
5772.7 5594.8 5299.9 4884 4344 3697.8 3116.4 2557.6 2024.1 1614.6
1263.1 966.6 709.9 497.4 297.2 129.4 0
5967.6 6214.5 6466.3 6695.8 6866.4 6991.2 7066.3 7087.8 7094.7 7103.9
7140.1 7215.6 7319.1 7408.4 7473.9 7512.9 7537.4 7583.8 7665.6 7721.7
7685.1 7459.5 6993.5 6300.8 5371.8 4325.2 3409.3 2640.8 2000.3 1543
1198.1 922.4 691.6 494.2 298.8 131 0
5967.6 6266.7 6574.7 6861.6 7085.3 7239.4 7335.6 7381.6 7417.6 7466.1
7554.1 7691.5 7869.4 8055.1 8266.7 8503.7 8804.6 9198.3 9716.2 10268.1
10780.1 11112.6 11039.4 10523.7 9564 8266.2 6942.2 5645.2 4444.8 3398.1
2466.3 1671.2 1076.7 662.3 354 146.8 0
5967.6 6319.1 6683.2 7027.4 7304.5 7487.7 7604.9 7675.4 7740.5 7828.2
7967.9 8167.1 8419.7 8701.8 9059.5 9494.6 10071.6 10812.7 11766.9 12814.5
13875.2 14765.6 15085 14746.8 13756.2 12207.2 10475.4 8649.6 6889.3 5253.1
3734.4 2420 1462.1 830.8 409.4 162.6 0
5967.6 6368.3 6792 7206.7 7531.4 7736.8 7864.8 7939 8014.6 8108.2
8242 8428.8 8672.3 8951.9 9299.2 9800.1 10516.8 11455.2 12633.6 14034.6
15714.5 17479.2 19043.6 20152.4 20429.5 19262.8 17612 15647.4 13503.8 11180
8516.1 5960.5 3840.2 2222.6 999.8 327.5 0
5967.6 6417.6 6900.8 7386.2 7758.3 7986.2 8124.7 8202.6 8288.5 8388.1
8516.3 8690.3 8925.1 9202.1 9538.8 10105.5 10962 12097.8 13500.4 15254.5
17553.6 20192.7 23002.5 25558.1 27102.7 26318.3 24748.6 22645.3 20118.3 17107
13297.7 9501 6218.3 3614.7 1590.4 492.3 0
